Garan - Audio Module

SKU
107990004
Garan- audio module is a kind of simple music player device whose design is based on a high-quality audio chip---ATS2301
$9.90
Out of stock
Garan- audio module is a kind of simple music player device whose design is based on a high-quality audio chip---ATS2301. It can support 8KHZ~48KHZ sampling frequency MP3, WMA and WAV file formats. You can easily control the audio module by sending uart commands, such as switch songs, change the volume, play mode and so on. It seems a simple module, but it includes FAT filesystem, SD driver, audio decode and so on. Want to know how strong the module is? Please come to experience it!
Features
  • Asynchronous serial port control

  • Support MP3, WMA and WAV fortmat music.

  • Compatibility with FAT16 and FAT32 filesystem.

  • Support microSD card and USB disk.

  • 16 levels volume control.

  • 8 kinds of EQ.

  • Support selecting music by filename or file number.

  • Support expanding PA.

  • Support Li-ion battery Power supply.

  • Support calendar function.

Documents
Please click Garan Tech for more info about this product and technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 7g
Battery Exclude

Part List

Garan - Audio Module 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
Question by: admin on 2018-12-18 02:34:10

The capacity of the microSD Card must be less than 32GB. The microsSDHC 16GB Class 4 is OK.

Answer by: admin on 2018-12-18 02:34:10
  • Question by: admin on 2018-12-18 02:34:10

    I'm having the same problem. Did you figure out any solution?

    Answer by: admin on 2018-12-18 02:34:10
  • Question by: admin on 2018-12-18 02:34:10

    Hi,Chen, Thanks your jobs, we already add the library link to description page.

    Answer by: admin on 2018-12-18 02:34:10
  • Question by: admin on 2018-12-18 02:34:10

    yes

    Answer by: admin on 2018-12-18 02:34:10
  • Question by: admin on 2018-12-18 02:34:10

    It hard to control time accurately.Because we can't make sure the time between receiving command and starting playing being constant.We are interesting how to use external sync in these module?

    Answer by: admin on 2018-12-18 02:34:10