
4.3 LCD Cape for BeagleBone® Black - Touch Display
The 4DCAPE-43 is specifically designed for the BeagleBone® Black, which provides a 4
- 10+: $56.05
YOU MAY LIKE THIS
PRODUCT DETAILS
The 4DCAPE-43 is specifically designed for the BeagleBone® Black, which provides a 4.3" display for the BeagleBone® Black for direct user interaction and information display. Available in both touch (4DCAPE-43T) and non-touch (4DCAPE-43), the CAPE conveniently features a 4.3" TFT LCD 480x272 resolution display and seven push buttons.
The BeagleBone® Black connects directly to the back of the 4DCAPE-43, and provides everything the CAPE requires such as power and display signals. It also includes 4 mounting holes for easy panel/enclosure mounting.
Please note that the 4DCAPE-43 is designed to be the primary display for BeagleBone® Black only and cannot be programmed using 4D Systems Workshop 4 IDE.
Features
-
4.3" TFT LCD Display, 480x272 Resolution
-
7 push buttons, including LEFT, RIGHT, UP, DOWN, ENTER, RESET and POWER
-
2 LEDs, one to indicate Power and one for User, which could be configured as required
-
Fully compatible with existing drivers already written for the BeagleBone®.
-
4DCAPE-43T (Resistive Touch version)
-
3.5mm mounting holes, enabling standard M3 screws/bolts to fasten the display to an enclosure, panel or an alternative mounting solution
-
Powered directly from the BeagleBone® Black, no additional power required
Documents
-
4DCAPE-43 STEP Model (This is designed for CAD, not a simple STEP viewer)
Related Links
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 160g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9013803010 |
ROHS | 1 |