Makeblock Lab Robot Kit - Blue

SKU
110990127
This Kit covers all the fucntions of Starter Kit, Advanced Kit and Ultimate, and adds LOTS of parts for extension, including two stepper motors and bracket
$699.99
Out of stock
This Kit covers all the fucntions of Starter Kit, Advanced Kit and Ultimate, and adds LOTS of parts for extension, including two stepper motors and bracket.
Parts are packed in a translucent plastic tool box.
Note: Free shipping policy is NOT apply to the Makeblock Kits.
Parts List
  • 4x Beam 0824-96
  • 4x Beam 0824-128
  • 4x Beam 0824-144
  • 4x Beam 0824-160
  • 4x Beam 0824-192
  • 8x Slider 256
  • 2x Beam 0808-128
  • 2x Beam 0808-144
  • 4x Beam 0808-192
  • 4x Bracket 3x3
  • 2x Bracket 3x6
  • 4x Plate 3x6
  • 24x Link Rod
  • 2x Bracket P1
  • 4x Bracket P3
  • 2x Caster Wheel
  • 2x DC Motor-25
  • 2x DC Motor-37
  • 2x MECDS-150 Servo Motor
  • 2x 42BYG Stepper Motor
  • 2x DC Motor-25 Bracket
  • 2x DC Motor-37 Bracket
  • 4x MECDS-150 Servo Bracket
  • 2x 42BYG Stepper Motor Bracket
  • 4x Shaft Connector-4
  • 2x Timing Pulley18T
  • 4x Timing Pulley 62T
  • 8x Timing Pulley 90T
  • 6x Timing Pulley Slice 90T
  • 4x Tyre 68.5x22mm
  • 80x Track
  • 80x Track Axle
  • 2x Timing Belt 123T
  • 1x Timing Belt 216T
  • 1x Timing Belt 378T
  • 1x Timing Belt 1012T
  • 4x D Shaft 4x50mm
  • 2x D Shaft 4x160mm
  • 10x Threaded Shaft 4x31mm
  • 30x Shaft Collar 4mm
  • 10x V-slot Bearing
  • 20x Flange Bearing 4x8x3mm
  • 1x Robot Gripper and servo
  • 2x Screwdriver 3mm
  • 2x Cross Screwdriver
  • 2x Screwdriver 1.5mm
  • 64x Screw M4x8
  • 64x Screw M4x14
  • 32x Screw M4x22
  • 32x Nut M4
  • 2x Nut M8
  • 30x Countersunk Screw M3x8
  • 40x Headless Screw M3x5
  • 24x Plastic Rivet R4060
  • 24x Plastic Rivet R4120
  • 64x Plastic Ring 4x7x2

Visit Makeblock overview website to get more information about Makeblock and see what other application and extension kits are already available.

Support
If you have any further question for technical support, please contact waker@makeblock.cc or visit forum of Makeblock.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5500g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.