Grove - PH Sensor

SKU
101020065
Do you need to measure aqueous solution pH? Here, the Grove - PH sensor can help you do it
$29.90
Out of stock
Do you need to measure aqueous solution pH? Here, the Grove - PH sensor can help you do it. This sensor can output signal which corresponding to the hydrogen ion concentration that measured by PH electrode. Because it can be directly connected to controller,and then you can observe the PH value at any time. This device can be used for PH measurements, such as waste water, sewage and other occasions.
Note: Only domestic order will be valid. Do not place an order if your address isn't in China.
Features
  • Grove Interface

  • Wide measuring range

  • Isopotential Point: pH 7.00 (0 mV)

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 120g
Battery Exclude

Part List

Grove - PH Sensor 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Are you aware that the "Notify Me When These Are Back In Stock" Link is not working? Also, can this be shipped by boat in ground service to U.S.?
    Question by: Alex Bruski on 2019-03-20 17:31:47

    Hi Alex, Please let me quote the answer before "This feature is being tested, and we noticed that it caused you trouble, so we decided to hide this feature for the time being. Once the test is complete, we will re-launch this function." And unfortunately, we will not sale this product again. However we plan to release a new PH sensor, which without liquid, so can be shipped to US. Thanks for your time and interest in Seeed.

    Answer by: admin on 2019-03-22 11:33:16
  • Question by: admin on 2018-12-18 02:34:13

    Hi,you can drop a line to order@seeedstudio.com

    Answer by: admin on 2018-12-18 02:34:13
  • Question by: admin on 2018-12-18 02:34:13

    Hi.The header of the sensor need to be covered by liquid,but it can't be shipped by air.So we have not to provide this product to overseas customers at this moment.Maybe it is possible in the future.

    Answer by: admin on 2018-12-18 02:34:13
  • Question by: admin on 2018-12-18 02:34:13

    Hi.The header of the sensor need to be covered by liquid,but it can't be shipped by air.So we have not to provide this product to overseas customers.

    Answer by: admin on 2018-12-18 02:34:13
  • Question by: admin on 2018-12-18 02:23:38

    Hi Chris, thanks for the advise and it is in our plan. thanks.

    Answer by: admin on 2018-12-18 02:23:38
  • Question by: admin on 2018-12-18 02:20:54

    Hi Kevin, the part includes chemical and conflict with the air shipment. we do not plan to online this moment. thanks.

    Answer by: admin on 2018-12-18 02:20:55