Loading...

Xadow Metal Frame

SKU
COM00300P
The Xadow Metal Frame is a well-made, reliable exoskeleton that protects and provides stability for your Xadow devices
$19.90
Out of stock

PRODUCT DETAILS

The Xadow Metal Frame is a well-made, reliable exoskeleton that protects and provides stability for your Xadow devices. It’s wearable and can withstand running, walking, hiking, or simply staying put. Customize your experience by adding various Xadow sensors.


Note: This module is not compatible with any other Xadow version 2 or RePhone modules.


FEATURES

  • Rich in metallic texture by using of hard aircraft aluminum alloy
  • Adopt superb CNC process technology to manufacture
  • Convenient and flexible wear form with following PUNK style design
  • Flexible collocation of internal PCB for realizing certain function

Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.
You can find more modules here.

DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 55g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ