the AI Hardware Partner
Toggle Nav
Loading...

Xadow - Blueseeed Slave

This is a Bluetooth 4.0 module(Bluetooth 4.0 slave module) .

$29.90
Out of stock

PRODUCT DETAILS

This is a Bluetooth 4.0 module(Bluetooth 4.0 slave module). Compared with Bluetooth version 2.0 and 3.0, it’s more advanced for its lower power consumption. You can easily connect your own project to the primary device of Bluetooth 4.0 by using this module. For instance, it can transfer the detected data which is about the information of your body to iphone for displaying or analyzing, then, help you better manage your physical condition. 

 
Xadow is a though small but perfectly formed Arduino(TM) compatible board series containing several modules. It's a kit extremely suitable for space-sensitive projects such as wearable devices & arts designs, which have higher request on size, weight and flexible cascade connection.

You can find more modules here.


Note: This module is not compatible with any other Xadow version 2 or RePhone modules.


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 4g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ