Wall Adapter Power Supply - 9VDC 1A

SKU
313080003
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%
$3.90
Out of stock
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%. It is a universal electronics power supply which also can be applied to power Arduino.
Features
  • Wall mount type
  • Short circuit protection
  • Over current protection
  • Conversion efficiency more than 80%
Specifications
  • Rated Input: 100-240VAC~50/60Hz 0.5A
  • Rated Output: 9V/1A
  • Connector: 5.5x2.1mm center positive barrel
  • Certifications: CE, CCC, Rohs
  • Cable Length: Approx. 110cm

Datasheet download

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 82g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.