Rainbow GPIO Ribbon Cable Wire for Raspberry Pi

SKU
HOK06061B
Rating:
100% of 100
Bridge between your Pi and another PCB or breadboard! This is a 6" long and rainbow-colored cable
$1.90
Out of stock

Bridge between your Pi and another PCB or breadboard! This is a 6" long and rainbow-colored cable. It fits Pi's GPIO (general purpose input/output) which contains 26 sockets perfectly. You can send and receive high/low, 3v/5v and I2C/SPI data using the pins.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 17g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Great quality and fitment.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.