Loading...

Mini PC MK802 For Android OS

SKU
TEM03135B
This product is no longer for sale, it has been replaced with MINI TV Dongle MK808
$49.00
Out of stock

PRODUCT DETAILS

This product is no longer for sale, it has been replaced with MINI TV Dongle MK808.

MK802 is designed to be plugged into a TV or a monitor via HDMI, allowing you to run Android apps on a big screen. You can connect a keyboard, mouse, game pad, or other accessories and watch movies, stream videos from the internet, play games, surf the web, or check your email.

Features
  • Plug and play
  • Compact and low heat dissipation 
  • Supports 2.4GHz wireless keyboard and mouse
Specifications
  • Model: MK802II
  • Color: Black
  • OS: Android 4.0
  • CPU: Allwinner A10; Cortex A8 (1.5GHz)
  • RAM: 1GB DDR III
  • Internal Memory: Built-in 4GB NAND flash memory
  • Memory Card Type: Supports TF card up to 32GB
  • Power Input: 5V-2A
  • Video Interface: HDMI
  • Audio Interface: HDMI
  • Network: Wireless 802.11b/g/n
  • USB Port: USB 2.0 OTG/USB2.0 Host
  • Video Format: WMV, ASF, MP4, 3GP, 3G2M4V, AVI, MJPEG, RV10, DivX, VC-1, MPEG-2, MPEG-4, H.264
  • Video Resolution: 1080P&2160P
  • Adobe Flash: Supports V11.1 above
  • Audio Format: AAC, AAC+, eAAC+, AMR-NB, QCP, MP3, WMA, WAV, MIDI, M4A
  • Picture Formats: JPEG,BMP,PNG,GIF
  • Language: 60 multinational language
  • Support File: FAT32/NTFS
Parts List
  • MK802 device
  • USB cable (1m)
  • Mini USB male to USB female adapter
  • English user manual
Applications

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 201g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ