Loading...

Grove - LED Bar

SKU
104030002
Please consider Grove LED Bar v2
$3.90
Out of stock

PRODUCT DETAILS


Description

Grove – LED Bar is comprised of a 10 segment LED gauge bar and an MY9221 LED controlling chip. It can be used as a indicator for remaining battery life, voltage, water level, music volume or other values that require a gradient display. There are 10 LED bars in the LED bar graph: one red, one yellow, one light green, and the rest green. Demo code is available to get you up and running quickly. It lights up the LEDs sequentially from red to green, so the entire bar graph is lit up in the end. Want to go further? Go ahead and code your own effect.

Features

Each LED segment can be controlled individually via code

Grove module

Plug-and-play

Can be cascaded for a larger display

Flexible power option, supports 3-5.5DC

Available demo code


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 6g
Battery Exclude

Part List

Grove - LED Bar 1

LEARN AND DOCUMENTS

Learn

Grove – LED Bar is comprised of a 10 segment LED gauge bar and an MY9221 LED controlling chip. It can be used as an indicator for remaining battery life, voltage, water level, music volume or other values that require a gradient display.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ