Loading...

SMA Attenuator - 10dB

SKU
113990031
SMA attenuators are used to reduce the input power, and therefore enable RF Explorer to measure stronger signals
$19.90
Out of stock

PRODUCT DETAILS

SMA attenuators are used to reduce the input power, and therefore enable RF Explorer to measure stronger signals. It is also used to protect the input SMA port of RF Explorer when unknown strong signals may be in the environment, so you can use this attenuator on demand. You can easily unplug the attenuator when measurement is for weak signals.
You can also combine multiple attenuators to get additional values. For instance a 10 dB + 30dB attenuators connected in series will give you 40dB total attenuation.
RF Explorer firmware v1.09 and newer includes an “Offset DB” feature in the Attenuator Menu, you should specify (-10) dB in this setting when the attenuator is connected in order to get correct readings on screen.
This 10dB attenuator will extend the valid protection range of most RF Explorer models to up +15dBm safely (32mW).
See this article for more details on protection of your RF Explorer.
Feature
  • Reliable V.S.W.R
  • Easy maintenance
  • Wide broadband frequency application
  • Directional 1 Watt rating
Specification
  • Frequency range: DC ~ 3.0 GHz
  • Impedance (Nominal): 50Ω
  • Power rating: 1 Watt (+30dBm)
  • Attenuation: 10 dB
  • Tolerance: +/- 0.5dB/max
  • V.S.W.R (Max): 1.20 : 1
  • Connector type: SMA male – female
  • Connector: Brass / Gold plating
  • Body: Brass / Gold plating

If you encounter any problems when using this product, please contact rfexplorer(at)arocholl.com for the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ