Loading...

3D Printer ABS Filament - Blue

SKU
322070011
ABS is a polymerized styrene comprised of acrylonitrile, butadiene and styrene
$30.00
Out of stock

PRODUCT DETAILS

ABS is a polymerized styrene comprised of acrylonitrile, butadiene and styrene. Acrylonitrile and styrene gives ABS rigidity and shiny surface. Polybutadiene gives it toughness and impact strength. Aside from these qualities, ABS performs a better flowability when melting and resists corrosion and abrasion as well. These qualities combined make it an ideal material for injection mold and extrusion.
ABS is a recommended material for beginners by RepRap because of the loose temperature requirement during extrusion process.
This material has been tested on RepRap, Makerbot, Mendel, Huxley UP! Printer, WeisTek, Thing-o-matic and Ultimaker.
Note: This product is priced for 1 spool (including 1kg filament), and free shipping policy is NOT apply to the 3D Printer Filament.
Features
  • Loose temperature requirement
  • Good flowalibity
  • Easy to shape
Specifications
  • Print temperature: 220°C to 245°C
  • First layer temperature: 235°C
  • Print base material: Acrylic/ABS
  • Diameter: 1.75mm

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1150g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ