Loading...

Grove - Serial Camera

SKU
101020064
Serial Camera v0
$39.90
Out of stock

PRODUCT DETAILS

Serial Camera v0.9b is a JPEG color camera module easy for MCU use.It has integrated image processing DSP to generate 320*240 or 640*480 JPEG image without thumbnail information, captured picture will be stored in internal buffer and transferred via UART port.

Features

  • Stem - Base Shield Interface

  • Default baud rate of serial port is 115200

  • 640x480/320x240(default) resolution

  • JPEG compressed image without Thumbnail Information

  • 5v power supply

  • Small and compact

  • Protocol control

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Documents

Please visit our wiki for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 40g
Battery Exclude

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ