Seeeduino Stalker - Waterproof Solar Kit

SKU
110060008
Rating:
100% of 100
Seeeduino Stalker - Waterproof Solar Kit is based on the Seeeduino Stalker v2
$59.50
Out of stock
Seeeduino Stalker - Waterproof Solar Kit is based on the Seeeduino Stalker v2.3 which is a feature rich Arduino compatible Wireless Sensor Network node and it's modular structure and onboard peripherals makes it convenient to log and time stamp sensor data on a periodic basis. The Seeeduino Stalker is a candidate for all your tracking, monitoring and control projects.The Stalker Kit includes some components which may make your ideas easier.If you want to use it somewhere outside, the Stalker Kit can help you. You can put it in the desert,in the jungle or some other place. It has a plastic waterproof enclosure, so you can even put it in the water if you have some special ideas.
Pack List
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 220g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

ECCN/HTS

HSCODE
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.