the AI Hardware Partner
Toggle Nav
Loading...

Grove Female Header - DIP-4P-2.0mm-90D-10 Pcs

SKU
110990037

This is a 4-pin, 2.0mm pitch, DIP Grove Female Header pack with 10pcs, which is suitable to perform wire transfers and get your board to connect to components

$1.70
In stock
  • 10+: $1.30
-
+

PRODUCT DETAILS

This is a 4-pin, 2.0mm pitch, DIP Grove Female Header pack with 10pcs, which is suitable to perform wire transfers and get your board to connect to components

Description

Have you ever encountered a time when you couldn't connect the cable to the board or components due to the difference in connectors?

We got the solution for you.

The Grove Female Header allows you to convert a grove cable with a female connector to a male connector, making it a breeze to connect either to a board or to a component.Make the project you want to do can be completed perfectly.

Note

This female header has a pitch of 2.0mm.

Types of headers available

We offer the following types of Grove Female Headers.

SKU Header Mounting Type Pieces per SKU Price
110990030 Female Header (4-pin/ 2mm) DIP 10 $1.5
110990037 Female Header (4-pin/ 2mm/ 90D) DIP 10 $1.5
114020163 Female Header (4-pin/ 2mm) SMD 20 $2.9
114020164 Female Header (4-pin/ 2mm/ 90D) SMD 20 $2.5
114020161 Female Header (4-pin/ 2mm) SMD 600 $49
114020162 Female Header (4-pin/ 2mm/ 90D) SMD 800 $55

Difference between the regular version and the 90D version of the DIP header

There are mainly two different versions of the Grove Female Header. They are the regular and the 90D version. When the regular one is soldered onto a PCB, the header sits perpendicular to the PCB, whereas when the 90D version is soldered onto a PCB, the header sits parallel to the PCB.

What is Grove?

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Which type of Grove cables can be connected to this header?

When using this Female Header, you can use the following Grove cables to prototype your projects.

Parts List

Grove Female Header - DIP-90D

X10

ECCN/HTS

HSCODE 8536901900
USHSCODE 8536908585
UPC 841454107408
EUHSCODE 8536909500
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    A good quality connector
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Well made and clear documentation
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Good quality and price
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    Good quality and price
    By
  5. Product Quality
    100%
    Documentation
    80%
    from order view
    easy to use
    By

FAQ

Items 1 to 5 of 21 total

Page
Show per page