Loading...

Seeeduino Frame - Sewing

SKU
PRO33048P
Seeeduino Film for creating wearable application
$9.90
Out of stock

PRODUCT DETAILS

Seeeduino Film for creating wearable application. Inspired by Arduino Lilypad, is designed aesthetically keeping your needs in mind. This makes Seeeduino Film platform not only flexible, but also rugged for daunting applications. All the I/O pins are accessible via the petals (large solderable pads). Two or Three additional FPC connectors are available to connect to other Frames. There are optional pads for 2 x 3 pin header (for ISP) and 1 x 6 pin header (for supplying power and serial port programming) .

Features
  • Rich Purple colored board.
  • A robust attachment for a flexible platform.
  • 17 large pads makes I/Os easily accessible.
  • 17 drills makes sewing to fabric easier.
  • A 20 pin FPC connector for connecting to Seeeduino Film.
  • Two or three additional 20 pin FPC connectors for attaching additional Frames.
  • A LED connected to Digital Pin 13.
  • A switch RESET.
Application ideas
  • Sewing application.
  • Flashy LED applications.
  • Electronic textiles with EL-Wire.
  • As a strong prototyping board for Seeeduino Film

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ