Mama Shield
SKU
SLD101D2P
The mama shield is a kind of “motherboard”that lets you connect multiple shields to an Arduino
YOU MAY LIKE THIS
PRODUCT DETAILS
The mama shield is a kind of “motherboard”that lets you connect multiple shields to an Arduino.
Designed for high-speed prototyping, Mama shield has a 5 slots. Each slot has a 36 pins. The slots contain all of the Arduino pins plus 8 shared bus pins.
The bus pins allow cards to communicate between each other.
The slots are placed at a pitch equal to a 0.5 inch standoff plus the thickness of a 0.062 inch circuit board. This way you can fasten all the circuit boards together into a brick of circuit boards.
The Mama Shield also has a switchboard so you can easily reconfigure the pin mapping.
The switchboard can be used much like an old-style switchboard was used by a telephone operator to connect a call.
There is also a row of jumper pins with the jumpers in case you want to keep everything the same.
Switchboard pins:
- Analog 0-5
- Digital 2-13
Cuttable solder jumpers pins:
- Digital 0-1
- reset
- 3V3
- analog reference
- voltage in
Non-configurable pins:
- 5v
- GND
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 50g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review