Loading...

Electronic brick - OLED 96x16 Display (With Free Cable)

SKU
ELB151D2P
This product is no longer for sale
$16.50
Out of stock

PRODUCT DETAILS

This product is no longer for sale.

OLED 96×16 Display Brick is an OLED monochrome 96×16 dot matrix display module with 3.5mm TRRS jack I2C Interface .The characteristics of this display module are high brightness, self-emission, high contrast ratio, slim outline, wide viewing angle, wide temperature range, and low power consumption. It uses the chip SSD1307 from column 31 to column 127. So the screen only has two columns to display the details under your program’s control.

Features
  • 3.5mm TRRS jack
  • Small size
  • I2C Interface
  • Low power consumption
Key Specifications
  • Dot Matrix:96×16
  • Dot Size 0.16(W)mm×0.18 (H)mm
  • Dot Pitch 0.18(W)mm×0.20 (H)mm
  • Wide range of operating temperature: -40°C~70°
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ