the AI Hardware Partner
Toggle Nav
Loading...

3mm LED Blue - 100 PCs

3mm discrete LED in blue color, 100 PCs / Package, works fine on Rainbowduino extension shield
$5.50
Out of stock

PRODUCT DETAILS

3mm discrete LED in blue color, 100 PCs / Package, works fine on Rainbowduino extension shield.
Specifications
  • Maximum Forward Current: 30mA
  • Maximum Reverse Voltage: 6V
  • Forward Voltage: 1.9V~2.6V (IF=20mA)
  • Reverse Current: 5uA
  • Luminous Intensity: 30~50mcd (IF=20mA)
  • Viewing Angel: 30deg
  • Wavelength: 568~573nm
  • Working Temperature: -55~+100°C
  • Storage Temperature: -55~+100°C
  • Soldering Temperature: 260°C for 5 seconds

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ