TowerPro Airplane 9g SG-90 Mini Servo

SKU
MOT110E2M
This item is no longer for sale, it has been replaced with EMAX 9g ES08A High Sensitive Mini Servo
$7.00
Out of stock
This item is no longer for sale, it has been replaced with EMAX 9g ES08A High Sensitive Mini Servo.

TowerPro SG90 is a high quality,low-cost servo for all your mechatronic needs. It comes with a 3-pin power ,control cable and motunting hardware.



Features: 
  • 3 pole ferrite, all nylon gear
  • Top ball bearing
  • Operating Voltage: 4.8V~6.0V
  • Operating speed: 0.12sec/60 degree
  • Output torque: 1.6kg/cm  4.8V

Dimension: 
  • 21.5 x 11.8 x 22.7mm
  • Weight: 9g

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 15g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.