Super strong metal core Servo MG-995

SKU
MOT109E2M
This product is no longer available in our store
$17.00
Out of stock
This product is no longer available in our store.

Features:

High Speed & High Torque 
3 Pole ferrite 
Dual ball bearing 
3 Metal gears and 1 Resin metal gear 
Connector wire length: 32cm 
Specifications: 
Size: 40.6mm x 19.8mm x 37.8mm 
Weight: 62g 
Operating Speed: 0.13sec/60degree (6.0V) 
0.17sec/60degree (4.8V) 
Stall torque:15.0kg/cm (6.0V) 
:13.kg/cm (4.8V) 
Temperature Range:-20 degree to 60 degree 
Dead band width: 4ms 
Operating Voltage: 4.8V~7.2V


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 71.5g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.