Loading...

Seeeduino Stalker (Atmega 168)

SKU
ARD125B5P
Seeeduino Stalker is an extensive Wireless Sensor Network node, with native data logging features and considered modular structure
$35.00
Out of stock

PRODUCT DETAILS

Seeeduino Stalker is an extensive Wireless Sensor Network node, with native data logging features and considered modular structure. It could be conveniently used as sensor hub or integrated data collector for monitoring, tracking and etc.


Features:
  • Arduino compatible, based on Seeeduino 
  • Native RTC, On board CR2032 battery holder
  • Native micro SD card socket 
  • Easy stackable I2C pin header
  • Dual voltage (5V/3.3V) I2C hub 
  • Standalone and shield mode 
  • User defined button and LED 
  • B” series socket (2*10 pin 2.0mm pitch, same as Xbee) 
  • Interrupt evoking ready 
  • Serial interface with DTR for auto reset during programming
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 21.13g
Battery Exclude

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ