Lithium Ion polymer Battery - 2A

SKU
313010028
Rating:
100% of 100
This is a light weight, high energy density Lithium Ion polymer battery
$12.00
Out of stock
This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 2000mAh, comes terminated with a standard 2-pin JST connector- 2.0 mm spacing between pins.
Features
  • Excellent long-term self-discharge rates
  • Dimensions: 68x48x5.7mm
  • Weight: 43g ± 5g
Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.
Battery includes built-in protection against over voltage, over current, and minimum voltage.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 43g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by