Solar Charger shield

SKU
INT107D3P
This product is no longer for sale, it has been replaced with Li-Po Rider
$13.50
Out of stock
This product is no longer for sale, it has been replaced with Li-Po Rider.

The solar charger is a stackable shield to Arduino compatible platforms, enables adaptive battery power and act as energy harvester for in-field charging. You may use various batteries just to shift up for 5V output, or put on Li-ion battery and solar panel to form an autonomous sensor unit.

Charging:

  • Auto adjust charging current according to source capability 
  • Designed for inconstant supply like solar panel 
  • Optimized charging curve for Li-ion batteries 
  • Charging status indicator

Supplying:

  • 4.4 - 6V input voltage 
  • 5VDC regulated output  
  • Max 500mA output 
  • Max 87% conversion efficiency 
  • Build-in 1A over current protection

Documents:

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 23g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.