Loading...

Lithium Ion polymer Battery pack - 3A

SKU
313010027
This is a light weight, high energy density Lithium Ion polymer battery
$15.00
Out of stock

PRODUCT DETAILS

This is a light weight, high energy density Lithium Ion polymer battery. Each cell outputs a nominal 3.7v at 1050mAh. This solid 3 cell pack (3Ahr) comes terminated with a standard 2-pin JST connector- 2.0 mm spacing between pins.
Features:
  • Excellent long-term self-discharge rates
  • Dimensions: 16.1x38.8x47.5mm
  • Weight: 60g
Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.
Battery includes built-in protection against over voltage, over current, and minimum voltage.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 65g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ