Plastic case for small project (Bus pirate v3 compatible)

SKU
THM202E1B
Rating:
100% of 100
This product is no longer available in our store
$2.50
Out of stock
This product is no longer available in our store.

We always wanted to find the suitable case for our custom boards, and this time we do have lucks. We found a existent little plastic case in market, it became a (almost) perfect project case for BPV3 after we did a little modification.

Note: THIS IS FOR THE OLD BUS PIRATE. IT DOES NOT FIT THE BUS PIRATE WE SELL NOW

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12.5g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by