DSO nano - Pocket size digital storage oscilloscope

SKU
109990029
This product is discontinued, we have a new version DSO Nano v3 instead of DSO nano - Pocket size digital storage oscilloscope
$89.00
Out of stock
This product is discontinued, we have a new version DSO Nano v3 instead of DSO nano - Pocket size digital storage oscilloscope.
DSO nano is a pocket size digital storage oscilloscope fulfills basic electronic engineering requirements. It is base on ARM Cortex™-M3 compatible 32 bit platform, equipped with 320*240 color display, SD card capability, USB connection, and chargeable batteries. Weighs only 60g.
Features:
Display 2.8″ Color TFT LCD
Display Resolution 320×240
Display Color 65K
Analog bandwidth 0 - 1MHz
Max sample rate 1Msps 12Bits
Sample memory depth 4096 Point
Horizontal sensitivity 1uS/Div10S/Div (1-2-5 Step)
Horizontal position adjustable with indicator
Vertical sensitivity 10mV/Div10V/Div (with ×1 probe)
0.5V/Div100V/Div (with ×10 probe)
Vertical position adjustable with indicator
Input impedance >500KΩ
Max input voltage 80Vpp (by ×1 probe)
Coupling DC
Trig modes Auto, Norma, Single, None and Scan
Functionalities: Automatic measurement: frequency, cycle, duty, Vpp, Vram, Vavg and DC voltage
Precise vertical measurement with markers
Precise horizontal measurement with markers
Rising/falling edge trigger
Trig level adjustable with indicator
Trig sensitivity adjustable with indicator
Hold/run feature
Test signal Built-in 10Hz1MHz (1-2-5 Step)
Waveform storage SD card
PC connection via USB as SD card reader
Upgrade by bootloader via USB
Power supply 3.7V Chargeable Lithium battery / USB
Dimension (w/o probe) 105mm X 53mm X 8mm
Document:
Package list:
  • DSO nano body x 1
  • 3.7v lithium battery with connector x 1
  • Back plate x 1
  • Mini Probe x 1
  • Manual X1
  • Protection bag X1
Resources:
You can also have a nice stand for your DSO nano here.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 180g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.