Shop Dial-type Potentiometer(10k) at Seeed Studio, offering wide selection of electronic modules for makers to DIY projects. Quality Guarantees. Lifetime Tech Support. Full Tutorials and Projects.

SKU
ARD119C0P
This product is no longer for sale, it has been replaced with Arduino Sidekick - Basic kitThis is a deluxe pack for Arduino users; it includes  basic components and prototyping platform, various Input and sensors, visual and audible output, flexible struc
$43.50
Out of stock

This product is no longer for sale, it has been replaced with Arduino Sidekick - Basic kit

This is a deluxe pack for Arduino users; it includes  basic components and prototyping platform, various Input and sensors, visual and audible output, flexible structure enhancement and extensive power options. It covers from starting up tutor to advanced experiments; with specially manufactured components and structures from this pack, you may even build customized shield NOW!

Pack included:

  • 330 resistors    X10  
  • 10K resistors    X10 
  • 1K resistors      X10 
  • 10nF ceramic capacitor  X10 
  • 100nF ceramic capacitor X10 
  • 100uF electrolytic capacitor  X5 
  • 40pin male breakaway headers  X1 
  • Half size basic breadboard   X1 
  • Breadborad jumper wire 70pcs pack X1 
  • Mini Push Button for breadboard  X5 
  • DPDT switch for breadboard  X3 
  • Thermister  X2 
  • Basic Green LED    X5 
  • Basic Red LED      X5 
  • Piezo Buzzer X1 
  • 6 pin stackable female header X1 
  • 8 pin stackable female header X3 
  • 8 pin female header X5 
  • 40pin male breakaway dual-headers X1  
  • Proto board 7*9   X2 
  • Heat shrink tubing    X1
  • Tilt Sensor    X2 
  • Rotary Potentiometer  X1 
  • 5mm RGB LED  X3 
  • Mini DC motor  X1 
  • Vibration Motor  X1 
  • Transistor NPN  X1 
  • Diode 1X 
  • Photoresistor X2 
  • Component box X1 
Seeeduino is not included by default, you could purchase separately per your need.


Documents:

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 234g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.