
Shop easyRadio 433MHZ USB Transmit & Receive for Raspberry Pi at Seeed Studio, offering wide selection of electronic modules for makers to DIY projects. Quality Guarantees. Lifetime Tech Support. Full Tutorials and Projects.
SKU
SWT113A2B
Well, yet another potentiometer - with NEEDLES!Able to be tweaked with 1200 mark (total 10 cycles, 120 mark/cycle)
^ BACK TO TOP
PRODUCT DETAILS
Well, yet another potentiometer - with NEEDLES!
Able to be tweaked with 1200 mark (total 10 cycles, 120 mark/cycle). Should be good enough to help shoot some stars.
Able to be tweaked with 1200 mark (total 10 cycles, 120 mark/cycle). Should be good enough to help shoot some stars.
Spec:
Power rating (70℃)1.6W
Angle of rotation 3600°±10°
Voltage rating 160V
Machine endurance 10000 Cycles
Resistance range 1KΩ
Resistance tolerance ±5%、±10%
Linearity ±0.1%~±1%
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 17g |
Battery | Exclude |
LEARN AND DOCUMENTS
Documentations
Learn

This blog will show you three ways to configure WiFi on your Raspberry Pi with both Raspberry Pi OS desktop and server, and it will also cover how to do it on a headless Raspberry Pi!
SHARED BY USERS
REVIEWS
Write Your Own Review