Loading...

Mobile USB AVRISP programmer

SKU
TOL110C3B
This product is no longer for sale, for more programmers, please visit here
$29.00
Out of stock

PRODUCT DETAILS

This product is no longer for sale, for more programmers, please visit here.

Mobile USB AVRISP programmer is designed for convenient programming of AVR MCUs without computer. It supports full series of AVR including fuse bit setting, encrypting setting, serial number setting. The download speed is swift enough for small batch manufacture. Eg. 128KB flash erase + Writing + verifying + fusing + encrypting costs 20 second in total. 


Package including:

Mobile USB AVRISP programmer * 1
6pin-10pin converter cable * 1
USB Power adapter *1
A to mini B USB cable * 1
Software CD-Rom * 1


Features

  • Programming:  full series AVR ISP programming
  • Standalone usage:  Operation without computer, one button programming. 
  • USB port:  USB downloading and power, including 5.2v/500mA USB power adapter.
  • ISP interface:  Atmel standard 10pin/6pin ISP interface, 10pin-6pin converter cable included. 
  • Project management:  all in one .proj file.
  • Fuse setting:   Atmel standard STK500 fuse bit, encryption bits.
  • Serial setting:  Dual format 

Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 0g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ