Loading...

Original Osram IR LED - SFH485P (10 PCs pack)

SKU
MTR102A2B
Manufacturer: OSRAM Manufacturer Part Number: SFH485P RoHS : Yes DescriptionIR EMITTER, 5MM, 880NMWavelength, typ:880nmCurrent, forward If:100mAVoltage, Vf max:3VAngle, viewing:160°Case style:RadialTemperature, operating range:-40°C to +100°CAngle, full:
$5.00
Out of stock

PRODUCT DETAILS

Manufacturer: OSRAM

Manufacturer Part Number: SFH485P

RoHS : Yes

Description

  • IR EMITTER, 5MM, 880NM
  • Wavelength, typ:880nm
  • Current, forward If:100mA
  • Voltage, Vf max:3V
  • Angle, viewing:160°
  • Case style:Radial
  • Temperature, operating range:-40°C to +100°C
  • Angle, full:160°
  • Angle, half:80°
  • Current, If av:100mA
  • LED / lamp size:5mm / T1.3/4
  • Pitch:2.54mm
  • Radiant intensity:48mW/Sr
  • Radiant intensity, max:6.3mW/Sr
  • Radiant intensity, min:3.15mW/Sr
  • Time, t off:0.5µs
  • Time, t on:0.6µs
  • Voltage, Vf typ:3V
  • Wavelength, peak:880nm
  • Colour, LED:Infrared

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ