Loading...

Seeed T-shirt - Silicon Stamp - M

SKU
114990015
To celebrate our first Maker Faire in China, we created a classic black and white T-shirt for every Seeed fan that embraces our love of making and electronics
$8.50
Out of stock

PRODUCT DETAILS

To celebrate our first Maker Faire in China, we created a classic black and white T-shirt for every Seeed fan that embraces our love of making and electronics. It has a simple Seeed logo on the front and a large, ethnic style, Chinese character stamp, “矽”, for silicon on the back.
This series of shirts are mainly manufactured per Chinese clothing standards, while two of them per Europe clothing standards. Please refer to the size chart to find the best fit for you.
Size Width (cm) Length (cm)
S 38 61
M 42 64
L 43 66
XL 45 68
XXL 50 70
XL(Europe) 54 76
XXL(Europe) 57 80

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 173g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ