Seeed T-shirt - Geek Heart - XL

SKU
114990018
Rating:
80% of 100
To celebrate our first Maker Faire in China, we created a classic black and white T-shirt for every Seeed fan that embraces our love of making and electronics
$8.50
Out of stock
To celebrate our first Maker Faire in China, we created a classic black and white T-shirt for every Seeed fan that embraces our love of making and electronics. It has a simple Seeed logo on the front and a sleek, circuit themed heart on the back.
This series of shirts are mainly manufactured per Chinese clothing standards, while two of them per Europe clothing standards. Please refer to the size chart to find the best fit for you.
Size Width (cm) Length (cm)
S 38 61
M 42 64
L 43 66
XL 45 68
XXL 50 70
XL(Europe) 54 76
XXL(Europe) 57 80

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 173g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.