Loading...

EL Tape - white 1.5m

SKU
TEM04122B
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
$7.90
Out of stock

PRODUCT DETAILS


This bright and long-lasting EL Tape strip measures 1.5 meters long, and it is very easy to use.  A connector is attached to one end, and there is an adhesive on the back side, so that you can stick the tape to any surface that your heart desires. 

Features
  • Cool to the touch, flexible in length.  
  • Bendable, and able to tie into any shape.
  • You can cut it to any length you want.
  • Easy to use. 
  • Low power consumption (cold light, electricity 97% converted to light, no heat loss), no UV, soft light, green products.
  • Waterproof, but the connecter attached is not waterproof.
  • We strongly suggest you use it with our El tape USB inverter.  
Specifications
  • Length : 1.5m
  • Width :  15mm(This accounts for the entire width of the plastic coating.)
  • Thickness:  0.4mm-1.0mm
  • Operating Voltage:  100 ~ 220V  
  • Optimum Operating Voltage:  120V 
  • Operating Frequency:  50 ~ 5000Hz   
  • Optimum Operating Frequency:  1500-2000Hz 
  • Static Capacitance:  6nf / m (20 ° C, the RH <80%) 
  • Brightness:  (At 120V, 200Hz ~ 2000Hz) 30cd/m2 ~ 126cd/m2 
  • Power:  (At 120V, 200Hz ~ 2000Hz) 108mw m ~ 1032mw/m 
  • Light life:  (At 100V, 400Hz) normal temperature and humidity, approximately 8000 hours 
  • Operating Temperature/Humidity:  -10°C ~ +60°C; RH <90% 
  • Storage Temperature/Humidity:  -10°C ~ +60°C; RH <65% 

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 33g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ