Flexible Waterproof LED Strip - Yellow

SKU
104990041
This product is retired, please consider our Flexible LED Strip - RGB as your alternative choice
$15.90
Out of stock

This product is retired, please consider our Flexible LED Strip - RGB as your alternative choice.

Looking for gorgeous LED strips to add some fun to your project? Try to find something you want here !

The LED strip Uses trinity-SMD LED as lighting source, with low voltage with resistance and IC constant current made the shining stable, bright and uniform. FPC circuit board made it easily to bend, Besides, self adhesive back makes it convenient to stick them to any flat surface.

These LED strips are sold by roll, each roll of 5 meters long and comes with connectors. Other color LED strips are also available for you to choose: Red, Yellow, Blue, Green, White and RGB.

Specification

  • 10.0mm wide, 3.2mm thick, 50mm long per segment (3 LEDs).0.24w per LED.

  • Clear waterproof molded (IP65)

  • Maximum 12V per strip segment

  • Max 1.2 Amps per meter (all LEDs lit full brightness)

  • 3 common-anode LEDs per segment, 20 segments per meter

  • No microcontroller or chip controller ('analog' only!)

  • Controller is Not Required

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 221g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.