Dragrove - Generic gateway for internet of things

SKU
113990003
Rating:
100% of 100
Dragrove is an open source based generic gateway for internet of things
$39.00
In stock
-
+
Dragrove is an open source based generic gateway for internet of things. It combines Dragino (Easy Internet Access, powerful CPU, Linux system), Arduino compatible interface board (monitoring and controlling the physical world), and RF networks like X-Bee.
Dragino MS12 is a wifi/linux enabled appliance for MCU projects. The goal of the Dragino is to solve the connectivity problem and greatly enhance microcontroller products.
The Arduino compatible daughter board provides plug and play interface like Grove, it also provides 8 IO terminals for developers to easily create Internet of things projects, Robotics, Smart Home, Wireless Sensor Networks and many beyond.
Note:The type of the power adapter is NEMA 1-15, it need an additional adapter for use in Europe.
Features
  • Open WRT based
  • Arduino Compatible
  • IO extension bus ready for hacking
  • Build-in Grove connector
  • XBee wireless module socket
  • IoT (internet of things) gateway
  • Remore firmware update
  • Dual NIC enabled wifi router
  • User-friendly admin Interface
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 287g
Battery Exclude

ECCN/HTS

HSCODE 8517622990
UPC 841454110392
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.