Loading...

2V Hexagon LED Panel Kit

SKU
KIT02241P
2V Hexagon LED panel kit is designed for the abecedarian to learn how to solder and also for who want to make colourful LED design
$3.20
Out of stock

PRODUCT DETAILS

2V Hexagon LED panel kit is designed for the abecedarian to learn how to solder and also for who want to make colourful LED design. 

It is easy to solder various LED figures on the panel such as heart,square and whatever you imagine. You just need to connect the power to the panel after soldering the LEDs on it, it will lighten and show the figure. 

One Panel is not enough? We also have 2V LED Panel as Expansion pack, Just think about what you want to build. 

Features 
  • The kit supports the LED which the rated voltage is 2V like red, yellow, orange LED. It is different from the 3V Hexagon LED kit. 
  • Both two AA battery and LED Drive can power the LED panel. 
  • The LED panel is hexagon, which is easy for you to connect serveral panels together to make a big LED figure, even a football. 
  • Soldering two LEDs between two LED panel can connect them firmly. 

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 36g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ