Loading...

KIT Workshop - Base level

SKU
ACC01161M
KIT with all the parts to participate to an Arduino Workshop Base Level is made of: 1 Arduino Uno + 1 USB cable 1 Straight single line pinhead connectors 2,54 40x1 1 Breadboard, 840 tie points 1 Set of 70 breadboard jumper wires
$59.20
Out of stock

PRODUCT DETAILS

KIT with all the parts to participate to an Arduino Workshop
Base Level is made of:
1 Arduino Uno + 1 USB cable
1 Straight single line pinhead connectors 2,54 40x1
1 Breadboard, 840 tie points
1 Set of 70 breadboard jumper wires
5 10K Ohm Resistors 1/4W
5 2.2K Ohm Resistor 1/4 W
10 220 Ohm Resistors 1/4W
5 330K Ohm Resistors 1/4W
5 100nF capacitor polyester
5 10nF capacitor polyester
3 100uF electrolytic capacitor 25Vdc
1 4,7K Ohm Thermistor
1 70..100K Ohm LDR VT90N2
3 5mm RED LED
1 5mm GREEN LED
1 5mm YELLOW LED
1 10Kohm potentiometer, pcb terminals
2 BC547 Transistor in TO92 Package
1 Piezo buzzer
5 PCB Pushbutton, 12x12mm size
2 4N35 Optocoupler DIL-6 package
2 Tilt sensor
1 Diode 1n4007
1 MOS Irf520

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 239g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ