Grove - Air quality sensor

SKU
101020021
Rating:
100% of 100
Detects carbon monoxide, alcohol, acetone, thinner, formaldehyde and other slightly toxic gases High sensitivity Compact and modular design Grove compatible interface
$9.90
Out of stock

Please consider Grove - Air quality sensor v1.3 as alternative product

The sensor is designed for indoor air quality testing. The main gas detected is carbon monoxide, alcohol, acetone, thinner, formaldehyde and other slightly toxic gases.

Features

  • Low power consumption

  • High sensitivity

  • Tiny outline

  • Long life

Application Ideas

  • Automatic air ventilation

  • Indoor air quality detector

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.