Loading...

WiFi RS21 Module - .NET Gadgeteer Compatible

SKU
GAD11943M
Thanks to GHI's months of research and engineering, WiFi is available on GHI's NETMF devices with minimal efforts to the end user
$99.95
Out of stock

PRODUCT DETAILS

Thanks to GHI's months of research and engineering, WiFi is available on GHI's NETMF devices with minimal efforts to the end user.

Requires socket type S. Note that this requires socialized drivers from the mainboard makers, having the socket type is not enough. The Spider Mainboard fully supports this module.
Note

Currently, this module works only with GHI WiFi driver (available with FEZ Spider Mainboard).
This module is based on Redpine Signals' RS9110-N-11-21-01 WiFi module.

Resources
External Links
you need to download the following software to start your Gadgeteer:
  1. Development tool : Microsoft Visual C# Express 2010
  2. Micro framework:  Microsoft .NET Micro Framework 4.1 SDK
  3. The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at :  http://tinyclr.com/support

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 20g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ