Loading...

Radxa Rock Pro

SKU
102110004
Rating:
100% of 100
Radxa’s new product for single-board computers
$97.75
Out of stock

PRODUCT DETAILS

Radxa’s new product for single-board computers. The CPU is ARM Cortex-A9 processor running from 324Mhz to 1.6Ghz, and can balancing between performance and power saving. It integrate with full interfaces, all ways to connect like Wifi, Bluetooth, HDMI, USB, Spdif, MIC and TF Card.

As a barebones single-board computer, the key feature for 80 pins 2.54mm 2.54mm extension headers, you can easily connect rock with breadboard or other sensor boards.

Difference between rock and rock pro:

Add LVDS interface (FPC connector at the bottom of the board)

Add touch panel interface

Add CSI interface for camera module

Add speaker driver circuit on board

Other remain the same as rock

Features:

ARM Cortex-A9, Quad Core at RK3188 SoC

Supported Bluetooth 4.0, WIFI, LAN

USB Host and USB OTG

HDMI, supported [email protected]

Supported Linux, Android, FreeBSD

8GB Nand Flash On-board

The Package includes:

Radxa rock main board x 1

Wifi anternna x 1

DC to USB power cable x 1

Full transparent case x 1

Specification:

Model

Rock Pro

System

CPU

ARM Cortex-A9 quad core @ 1.6 Ghz

Memory

2GB DDR3 @ 800Mhz

Storage

8GB Nand Flash, Micro-SD SDXC up to 128GB

Display and Graphics

GPU

Mali400-mp4 @ 533Mhz, OpenGL ES 2.0

Digital Video

HDMI 1.4 up to 1080 @ 60hz

Analog Video

AV output

Network

LAN

10/100M Ethernet port

WIFI

150Mbps 802.11b/g/n with antenna

Bluetooth

Bluetooth 4.0

I/O

Audio

S/PDIF, headphone jack

USB HOST

2 USB 2.0 standard A types

USB OTG

USB OTG micro-USB connector

Serial

Serial Console for debugging

IR

Support self-defined IR remote

Key

1 power key. 1recovery key, 1 reset key

Other

Led

3 programable leds

RTC

Support power off alarm

Extend Header

80 pins including GPIO, I2C, SPI, Line in, USB 2.0, PWM, ADC, LCD, etc

Source code available

It provide source code with all the history for you to customize. Visit https://github.com/radxa to view the source code.

Documents available

Radxa provide the schematic, datasheet and more documents about the board. Visit http://dl.radxa.com/rock/docs/hw/ to download the documents.

If you want to learn and share your knowledge, please contribute to the wiki. If you have any technical problem, please contact support(at)radxa.com.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 311g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
ROHS 1

LEARN AND DOCUMENTS

Documentations

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ

1 Item

Show per page