Loading...

Grove starter kit plus - Intel IoT Edition for Intel Galileo Gen 1

SKU
110020003
Grove Starter Kit Plus - Intel IoT Edition for Intel Galileo Gen 1 Developer Kit is a complete hardware & software solution to help you explore the IoT space and create innovative projects
$79.00
Out of stock

PRODUCT DETAILS

Grove Starter Kit Plus - Intel IoT Edition for Intel Galileo Gen 1 Developer Kit is a complete hardware & software solution to help you explore the IoT space and create innovative projects. It is a starter kit for Intel Galileo Gen1, best choice for IoT developer to develop potential of Intel Galileo Gen1 and build prototype built in Galileo 1. Here are a collection of sensors, actuators and shields that we have had success using with Intel Galileo Gen 1. Here also comes the software resource, OS Boot Image(Galileo only), IDE Dev Environment (Yocto ADT). More resource please download from
https://software.intel.com/en-us/iot/downloads

Please visit Intel/iot page for more info about this product

https://software.intel.com/en-us/iot/sensors

Base Shield v2 × 1

Grove – Buzzer ×1

Grove – Button × 1

Grove – LED × 1

Grove - Rotary Angle × 1

Grove - Sound Sensor × 1

Grove - Smart Relay × 1

Grove – Temperature × 1

Grove - Touch Sensor × 1

Grove - Light Sensor × 1

Grove - Mini Servo × 1

Grove - LCD RGB Backlight × 1

8GB Micro SD Card with an SD Card Adapter × 1

9V to Barrel Jack Adapter - 126mm × 1 Just only be used for external module power supply.Not be on the Gen1 power supply

26AWG Grove Cable × 15

Micro USB Cable × 1

Serial Cable × 1

Ethernet Cable × 1

We are always looking for additional Groves or Shields to bring to our platform so do not hesitate to contribute and if you have some suggestions for our current drivers you can always make a message in our comments or forums.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 430g
Battery Exclude

LEARN AND DOCUMENTS

Documentations

Learn

You will need an Intel Edison for Arduino, a Grove Starter Kit Plus and a computer with the Edison-Arduino IDE installed.
Smart City Tree Management uses sensors to monitor wellness of the trees to combat air pollution as well as sound pollution.
Auto watering the plant and tracking plant's health through Helium and Microsoft Azure IoT.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ