6V pressure pump

SKU
114990075
This is DC mini electric pressure pump
$14.50
In stock
-
+
This is DC mini electric pressure pump.
It has been used widely, like blood pressure monitors, various instruments, medical application, automatic machine assembly and vary kinds of machinery, etc.
 
Specification:
RRated Voltage: DC6V
Rated Current: 0.3A
Inflation time: < 10 Second (From 0 to 300mmHg in a 500CC tank.)
Max. Pressure: > 450 mmHg (>60KPA >0.6KG)
Leakage Max: < 3 mmHg/minute
Air Flow Rate: > 2.0 LPM
Apply For Air
Dimeter: Φ 4.2 mm
Size: Φ27*58 mm
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 61g
Battery Exclude

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104060
UPC 841454112624
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.