the AI Hardware Partner
Toggle Nav
Loading...

High Speed Gear Kit - 18045

This goods is five group of light and handy gears that is engineering plastic material,It's 1
$5.50
Out of stock

PRODUCT DETAILS

This goods is five group of light and handy gears that is engineering plastic material,It's 1.6~2.5 transimission ratio. Very good used for DIY project(like a small mechanical motion device, application in toy and robot)
Feature:
  • material:engineering plastic
  • good wear-resistance
  • low niose
  • transmission smooth and steady.
Specification:
It has 5 group high speed gears,different transmission ratio as follow:
2.5 : 1(32T+13T)
2.2 : 1 (31T+14T)
2.0 : 1 (30T+15T)
1.8 : 1 (29T+16T)
1.6 : 1 (28T+17T)
specially: They are pairs using with one to one
For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 9g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ