Desktop Mini Milling Machine

SKU
114991742

Drill, mill and cut slots, grooves and small parts with this powerful mini milling machine and is affordable for everyone! 

$699.00
Out of stock

If you would like to purchase or obtain more information about this item, please email us at: Manufacturing@chaihuo.org

-

•  Drill, mill and cut slots, grooves and small parts with this powerful mini milling machine and is affordable for everyone! No belt changes necessary. The variable speed control and gear drive can save you time and leaves you with hassle-free, truly a remarkable machine.

 

Standard Features:

•  Safety switch

•  Variable speed control

•  Four position turret post

•  Complete set of change gear

•  High accuracy

•  Clear guard on spindle

TECHNICAL PARAMETERS

Process exact

0.02mm

Drilling capacity

16mm

End milling capacity

13mm

Face milling capacity

25mm

Headstock travel(Z)

220mm

Cross axis(X)

300mm

Longitudinal axis(Y)...

130mm

Spindle rotary angle

-45°~ +45°

Output power

550w

Spindle speed

Low range:50-1100rpm
High range:120-2500rpm

Spindle taper

MT#3

T-slot

12mm

Net/Gross weight

62/80kg

Packing size

640×565×760mm


Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.