Desktop Laser Cutting System

SKU
114991739

Product feature: With a reasonable size, such desktop laser cutter is really good for users who have very little space to put the machine.

$5,750.00
In stock
-
+

If you would like to purchase or obtain more information about this item, please email us at: Manufacturing@chaihuo.org

-

•  Our desktop laser cutting system is a suitable tool for basic makers to start. Cutting, marking and engraving is just the beginning. Combine to create a huge array of designs and products.

  

Standard Features:

•  Available in 40w or 60w laser tube

•  Work Area: 23.6” x 15.7” (600 x 400 mm)

•  Servo system - With our high-speed motors, you can run jobs up to 1,000 mm/s. The laser head also moves around the work surface much more quickly than the standard Stepper motors at 600 mm/s

•  Water-cooled - Set it and forget it!! With our "No Water" protection, you never have to worry about your chiller. Simply fill it with 2 gallons of distilled water and forget about it!

•  Alarm lamp - Easily know from a distance when the machine is finished with a job. The light will turn green when the machine has stopped, and red while the machine is running.

•  Smart board - The Smart Board controls the Air Assist and Exhaust System to only run during jobs. This saves energy and noise when not in use.

•  Combined Red dot Pointer

•  Infrared Auto focus

•  Motorized table

•  Pass-through Door

•  Air Assist

•  Exhaust fan

•  HoneyComb Table

•  2" (50.8 mm) Focus Head / Lens

•  Easily Adjustable Home Position

•  LCD Display•  

•  ”No water” Protection

•  Emergency Stop

•  Open cover protection

MACHINE DIMENSIONS

Desktop laser cutting system

TECHNICAL DETAILS

Desktop Laser Cutting System

Laser Tube Wattage

40-60Watt

Work Area

600x400mm(23.6″ x 15.7″)

Max Part Size (WxLxH)

Front door closed

700x530x170mm(27.6″ x 20.9″ x6.7″)

Pass-through door

700x∞x15mm(27.6″ x ∞” x 0.6″)

Table Size

700x530mm(27.6″ x 20.9″)

Z Axis Height

155mm(6.1″)

Dimensions(WxDxH)

1070x790x610mm(42.1″ x 31.1″ x24″)

Net Weight

130kgs(287lbs)

Laser Type

Sealed Co2 Glass Laser Tube

Cooling

Water Cooled

Motion Control System

High-Speed Servo Motors

Maximum Speed

1000mm/S(39.4 IPS)

Speed and Power Control (engraving depth)

Computer or manually controlled speed and power from 0-100%. Vector color mapping sets speed and power settings using RGB color mapping.

Operating Modes

Optimized raster, vector, and combined mode

Resolution(DPI)

User controlled from 100 to 500DPI(standard laser head), up to 1000 DPI(HR head)

Computer Interface

Ethernet and USB Connection

Compatible Operating Systems

Windows XP/2000/Vista/7/8/10

Buffer Memory

128MB Standard

Display Panel

3.5″ LCD panel showing current file, total working time, laser power, speed etc.

Electrical Requirements

110 to 240 volts, 50 or 60 Hz, single phase

Ventilation System

Integral exhaust fan.There is 1 output port, 5.7″ (145 mm) in diameter in the rear of the case.



MATERIALS

Materials

Engrave

Cut

Wood

Acrylic

Delrin

Cloth

Leather

Mat Board

Melamine

Paper

Mylar

Pressboard

Rubber

Wood Veneer

Fiberglass

Plastic

Cork

Corian

Twill

Anodized Aluminum

X

Painted Metals

X

Tile

X

Glass

X

Coated Metals

X

Ceramics

X

Marble

X

Stainless Steel

*

X

Brass

*

X

Titanium

*

X

Bare Metal

*

X

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.