Desktop 3D Printer (220*220*250mm)

SKU
114991744
$299.00
In stock
-
+

If you would like to purchase or obtain more information about this item, please email us at: Manufacturing@chaihuo.org

-

12

6

TECHNICAL PARAMETERS


Model

Desktop 3D Printer

Printing Method

FDM(Fused Deposition Molding)

Printing Size

220*220*250mm

Printing Speed

±0.1mm

Nozzle Diameter

Standard0.4mmcan be in 0.2 0.3 mm

Bed Temp.

≤110℃

Working Mode

Online or SD card offline

File Format

STL, obj, amf

Slice Software

Cura, Repetier-Host, Simplify3D

Power Supply

Input: AC100-120V/6.8A 200-240V/3.4A/ 50/60Hz

 Output:DC 24 V 270W

Filament

1.75mm PLA, ABS, Wood, TPU, Gradient color, carbon fiber, etc.

N.W

6.9KG

Machine Size

440-440-465mm

G.W

8.9KG

Package Szie

595*495*165mm


Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.