
nRF52840 MDK Base Dock
SKU
103020213
PRODUCT DETAILS
DESCRIPTION
The Base Dock is an essential tool allowing you to build rapidly Internet of Things applications. It is an ideal add-on to the existing nRF52832-MDK and nRF52840-MDK development boards.
The Base Dock can be powered by only one AA battery, and it also features a power button and a PCB NFC antenna. It is also Grove compatible, which means you can connect easily and quickly sensors with the 4 Grove connectors.
For more about Grove, please visit Seeed Studio Grove page.
FEATURES
- Work with nRF52832-MDK and nRF52840-MDK development boards
- Low-cost and convenient for Mesh Networking applications
- Grove compatible with hundreds of Grove modules supported
- NFC tag-A PCB Antenna available
- AA Battery power supply with step-up converter integrated
- Power Button with Latching Circuit
- Battery level sensing
HARDWARE SPECIFICATIONS
- Dual 2x18 Socket Headers compatible with nRF52832-MDK & nRF52840-MDK
- 4 Grove connectors with UART/I2C/I2S/PDM/QDEC/SPI/ADC selectable
- NFC tag-A PCB Antenna available
- One Power Button with Latching Circuit
- AA Battery Holders
- Synchronous, Step-up Converter with VIN>VOUT Down Mode Operation
- 0.8V-to-4V Input Range
- 3.3V Output with Over-Current Protection
- Battery level sensing with 1:2 voltage divider on AIN2
- Low power consumption: 5uA Shutdown Current; 145uA Idle Current
- Measures 2.28" x 2.14" x 0.67" (58mm x 54mm x 17mm)
BLOCK DIAGRAM
Part List
Base Dock Board | 1 |
Screw M3 | 4 |
Plastic Spacer M3 | 4 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC |
LEARN AND DOCUMENTS
Documentations
Learn

nRF52832 is a flexible, efficient Bluetooth 5 and Bluetooth mesh multiprotocol SoC. The nRF52840 SoC is built around a 32-bit ARM® Cortex®-M4F processor optimized for ultra-low power operation, combining Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802.15.4, ANT and 2.4GHz proprietary.
SHARED BY USERS
REVIEWS
Write Your Own Review