LicheePi Nano ARM926EJS SoC Development Board - 16M Flash

SKU
102110199

Lichee Nano is an SD Card Sized Linux Development Board Powered by Allwinner F1C100s ARM9 Processor

$6.60
In stock
  • 2+: $6.20
  • 50+: $5.90
-
+

Lichee Nano is an SD Card Sized Linux Development Board Powered by Allwinner F1C100s ARM9 Processor

Lichee Nano 22

Features/Specifications

  • CPU

-Allwinner F1C100s, ARM 926EJS processor,up to 900MHz

  • Memory & storage

-32MB DDR integrated into SoC, 16MB SPI Flash
-Onboard TF Slot, can be boot from TF Card,

  • Display

-40-pin RGB LCD FPC connector supporting 272×480, 480×800, 1024×600

and other resolutions resistive displays(and capacitive displays trough the adapter board).
-Support 720P video output, support video stream decoding such as H.264 / MPEG

  • Communication Interface

-SDIO for WiFi module
-SPI x2, TWI x3, UART x3

-OTG USB x1, TV out

  • Other interface

-PWM x2, LRADC x1

-Headphone output x2, Mic x1

Lichee Nano Pin

  • Electrical characteristics

-Input 5V via micro USB port, 3.3 to 5V via pin
-Output – 3.3V, selectable input RTC voltage
-Power Consumption – 54mA (idle) with Linux, 250mA with display
-Storage Temperature: -40~125°C; operating: -20 to 70°C

Software and development environment

  • Support 3.10 BSP linux,
  • Support 4.19 mainline linux,
  • Support xboot bare metal development environment
  • Support RT-Thread

Target application scenario:

  • IoT applications using more complex communication interfaces and protocols
  • The application of human-computer interaction interface that needs more beautiful and complex logic
  • Application scenarios that require more operations (as opposed to common MCUs)
  • Need to use open source software under Linux for rapid development scenarios
  • High-end geek players balance in size, performance and ease of use.
  • Entry level player, software engineer, hardware diy using familiar language
Size and weight
Core board size 25.4x33.0mm
Core board weight 4.2±0.2g
Precautions
start up Nano needs card boot  (or  solder  SPI  flash), only plug in USB without any phenomenon
System debug serial port UART0, specific position reference pin diagram
USB interface OTG usb, power and communication
Operating temperature -20~70℃
Part List
Lichee Nano x1
OTG x1

ECCN/HTS

HSCODE 8517709000
USHSCODE 85177000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Board gives no signs of life. How to see what's going on? How to access Uboot prompt?
    Question by: Yevgen Khutorny on 2019-03-11 17:36:18

    Hi there~ The english wiki is on the way. If you have any problem now, please feel free to contact techsupport team at : support@sipeed.com. Thanks for your time and interest in Seeed.

    Answer by: admin on 2019-03-12 09:34:17

Bundle Sales

  1. Sipeed Lichee Nano Linux Development Board 16M Flash Version
  2. +
  3. Sipeed Lichee Nano Linux Development Board 16M Flash & WiFi Version
Total price: $0.00