Coral Dev Board

SKU
102110260

A development board to quickly prototype on-device ML products. Scale from prototype to production with a removable system-on-module (SOM).

$149.99
In stock
-
+
attention icon

Attention

This product has shipping restriction to certain countries. It can only be sent to countries and regions listed as below:  Austria , Belgium , Bulgaria , Croatia , Cyprus , Denmark , Estonia , Finland , Germany , Greece , Hong Kong, Hungary , Iceland , Ireland , Italy , Latvia , Liechtenstein , Lithuania , Luxembourg , Malta , Netherlands , Norway , Poland , Portugal , Romania , Slovakia , Slovenia , Spain , Sweden , Switzerland , Turkey , United Kingdom , US

The Coral Dev Board is a single-board computer with a removable system-on-module (SOM) that contains eMMC, SOC, wireless radios, and Google’s Edge TPU. It’s perfect for IoT devices and other embedded systems that demand fast on-device ML inferencing.

 

You can use the Dev Board as a single-board computer for accelerated ML processing in a small form factor, or as an evaluation kit for the SOM that’s on-board. The 40 mm × 48 mm SOM on the Dev Board is available at volume. It can be combined with your custom PCB hardware using board-to-board connectors for integration into products.

 

The SOM is based on NXP's iMX8M system-on-chip (SOC), but its unique power comes from the Edge TPU coprocessor. The Edge TPU is a small ASIC designed by Google that provides high performance ML inferencing with a low power cost. For example, it can execute state-of-the-art mobile vision models such as MobileNet v2 at 100+ fps, in a power efficient manner. 

Edge TPU key benefits

  • High-speed TensorFlow Lite inferencing
  • Low Power
  • Small footprint

The baseboard includes all the peripheral connections you need to prototype a project, including USB 2.0/3.0 ports, DSI display interface, CSI2 camera interface, Ethernet port, speaker terminals, and a 40-pin GPIO header.  

Coral is a division of Google, that helps you build intelligent ideas with our platform for local AI.

Features

SOM

  • NXP i.MX 8M SOC (Quad-core Cortex-A53, plus Cortex-M4F)
  • Google Edge TPU ML accelerator coprocessor
  • Cryptographic coprocessor
  • Wi-Fi 2x2 MIMO (802.11b/g/n/ac 2.4/5GHz)
  • Bluetooth 4.1
  • 8GB eMMC
  • 1GB LPDDR4  

USB Connections

  • USB Type-C power port (5V DC)
  • USB 3.0 Type-C OTG port
  • USB 3.0 Type-A host port
  • USB 2.0 Micro-B serial console port

Audio connections

  • 3.5mm audio jack (CTIA compliant)
  • Digital PDM microphone (x2)
  • 2.54mm 4-pin terminal for stereo speakers

Video connections

  • HDMI 2.0a (full size)
  • 39-pin FFC connector for MIPI-DSI display (4-lane)
  • 4-pin FFC connector for MIPI-CSI2 camera (4-lane)

MicroSD card slots

Gigabit Ethernet ports

40-pin GPIO expansion headers

Supports Debian Linuxs

 

Models are built using TensorFlow  

Fully supports MobileNet and Inception architectures though custom architectures are possible  

Compatible with Google Cloud

Supports TFLite

No need to build models from the ground up. TensorFlow Lite models can be compiled to run on the Coral Dev Board. 

 

Scale from prototype to production

Considers your manufacturing needs. The SOM can be removed from the baseboard, ordered in bulk, and integrated into your hardware.

 

Includes a full system

SOC + ML + Connectivity all on the board running a variant of Linux, so you can run your favourite Linux tools with this board.

More About

Coral Dev Board

Edge TPU Module
CPU NXP i.MX 8M SOC (quad Cortex-A53, Cortex-M4F)
GPU Integrated GC7000 Lite Graphics
ML accelerator Google Edge TPU coprocessor
RAM 1 GB LPDDR4
Flash memory 8 GB eMMC
Wireless Wi-Fi 2x2 MIMO (802.11b/g/n/ac 2.4/5GHz) Bluetooth 4.1
Dimensions 48mm x 40mm x 5mm
Baseboard
Flash memory MicroSD slot
USB Type-C OTG Type-C power Type-A 3.0 host Micro-B serial console
LAN Gigabit Ethernet port
Audio 3.5mm audio jack (CTIA compliant) Digital PDM microphone (x2),  2.54mm 4-pin terminal for stereo speakers
Video HDMI 2.0a (full size) 39-pin FFC connector for MIPI-DSI display (4-lane) , 24-pin FFC connector for MIPI-CSI2 camera (4-lane)
GPIO 3.3V power rail 40 - 255 ohms programmable impedance ~82 mA max current
Power 5V DC (USB Type-C)
Dimensions 88 mm x 60 mm x 24mm

 

Part List

1 x Coral Dev Board

ECCN/HTS

ECCN 5A002.a
HSCODE 8543709990
USHSCODE 8471500150
UPC
FCC 1
CE 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.

Bundle Sales

  1. Coral Dev Board
  2. +
  3. Google Edge TPU Coral USB Accelerator
  4. +
  5. Google Edge TPU Coral Camera Module
Total price: $0.00